RMI QUICK-RELEASE COUPLINGS

Picture of a RMI
RMI

Plastic injection moulding:
mould temperature control lines on:

  • thermoplastic injection moulding
  • die casting equipment.

General industrial:

  • water cooling circuits on welding machines and many other machine applications
  • cleaning and washing water on machine tools.

A wide range

The RMI range includes 6 nominal bores from 6 to 25 mm to cover all of your applications.
The new RMI 20 and RMI 25 couplings offer an even larger flow diameter, to meet your application needs.

Minimum pressure drop

Shut-off valve design provides an optimum flow with minimum pressure drop.

New possibbilities for leak free connections

leak free connections
  • KES sealing kit,
  • 60 degrees sealing cone,
  • various seal options available: Fluorocarbon, Ethylene-Propylene, Nitrile.

An excellent flow/size ratio

excellent flow/size ratio

With an excellent flow/size ratio, RMI couplings offer an extremely compact design for optimal flow.

Safety

Plugs can be recessed for easy mould handling and storage without any risk of damage.

Safe and quick locking

safe and reliable locking

Depending on size, 6, 8, 10 or 12 balls provide safe and reliable locking.
Connection and disconnection is easy and quick with a long, knurled, pull-back sleeve for easier handling.

Reliable and robust construction

robust construction

Designed in brass, stainless steel (coupling release sleeve) and hardened chromium steel (RMI 16 only), RMI couplings are reliable and robust.

Leak tight during connection

On the biggest diameters (RMI 20 and 25), the long profile of the plug ensures an even more leak-free connection.

Immediate visual identification of the circuits

A red (KR) or a blue (KB) coloured collar, on the 20 and 25 mm diameters, allows a quick and easy identification of your hot or cold water circuits.

http://www.staubli.com