Content
QUICK-RELEASE COUPLINGS RMI 37/EA

- RMI 37/EA
- The ultimate way to connect your manifolds
Automatic connections
Just push to connect.

- Safe and quick locking

- Leak-tight during connection
Safe and quick locking
Leak-tight during connection
The long profile of the plug ensures an even more leak-free connection.
High flow
Shut-off valve design provides an optimum flow with minimum pressure drop.
Fittings
Socket
- G 2 and NPT 2 female thread
Plug
- G 2 and NPT 2 female thread
- G 1 1/2, G 2, NPT 1 1/2 and NPT 2 male thread