Stäubli

Stäubli

QUICK-RELEASE COUPLINGS CBI

Picture of CBI
CBI

Cold or hot water
Hydraulic and mineral oils
Mineral or synthetic origin heat transfer oils
Water glycol, hot water or steam

Cooling of machinery.
Temperature control lines on thermoplastic injection moulds.

Just push to connect

The automatic locking mechanism brings a great flexibility in use to the CBI 06, especially during:

  • "blind" connection
  • connection in recess location.

Non-spill flat-faced design

The non-spill design of the CBI 06,guarantees perfectly sealing during connection and disconnection of your circuits:

  • no air introduced into the circuits
  • no pollution from the work environment
  • protection of tools and production.

Optimal flow for minimum overall size

  • compact design
  • excellent efficiency due to direct, turbulence-free flow of the fluid.

Complete interchangeability with the SPI range

CBI sockets and plugs are fully compatible with the SPI range:

  • SPI 06 plugs with CBI 06 sockets
  • SPI 06 sockets with CBI 06 plugs 

Reliability and robustness

Maximum embedding of the plug in the socket in coupled position allows the CBI 06 to withstand strong mechanical stress (vibration, oscillation, etc.).

Technology and construction studied for perfect sealing

  • sealing area built into the back adaptor
  • double sealing barrier in coupled position.