BPX 37 QUICK-RELEASE COUPLINGS

Picture of a BPX 37
BPX 37

Connection and disconnection of high flow supply lines for:

  • hot or cold water and temperature control
  • water + glycol
  • heat transfer oils
  • low pressure hydraulic circuits

Efficiency

The BPX quick-release couplings ensures a very high flow with a minimum pressure drop within minimum outside dimensions

Easy to handle

  • The pre-guiding of the plug into the socket eases the connection of high diameter hoses.
  • The choice of the surface treatment ensures an important reduction of the connection forces.
  • For an easier handling, 3 tappings

Robust and quick locking system

through quick screw locking system: no jamming, no risk of blocking or of accidental disconnection.

Safety

  • visual identification of the connected position (circuit open + full flow).
  • 2 shock absorber seals on the plug sleeve to protect against sudden shock by dropping.

Reliability

  • Protected against corrosion.
  • Free rotation of the plug into the socket gives freedom of movement of the hose and decreases the stress both on the hose and the coupling.

Cleanliness

Leak-tight coupling during connection.

http://www.staubli.com