Stäubli

Stäubli

Technical characteristics

Type

QMC 100.025

QMC 100.050

QMC 100.080

Max resistance of
clamping nose at
press opening (kN)

25

50

80

Max. clamping
pressure (1) (bar)

-

-

-

Max. unclamping
pressure (bar)

50 / 160

50 / 160

50 / 160

Connections
(threading)

BSP 1/8 fem.

BSP 1/4 fem.

BSP 1/4 fem.

Max. working
temperature (2) (°C)

80

80

80

  

Type

QMC 100.120

QMC 100.200

QMC 100.300

Max resistance of
clamping nose at
press opening (kN)

120

200

300

Max. clamping
pressure (1) (bar)

-

-

-

Max. unclamping
pressure (bar)

50 / 160

70 / 160

70 / 160

Connections
(threading)

BSP 1/8 fem. or
BSP 1/4 fem.

BSP 1/4 fem.

BSP 1/4 fem.

Max. working
temperature (2) (°C)

80

80

80

(1) without necessity of constant pressure
(2) highter temperature on request