Content
Technical characteristics
Type | SPC 203 | SPC 205 |
Max. working pressure (bar) | 100 | 100 |
Max. operating temperature (°C) | 100° | 100° |
Max. flow per socket (l/mn) | 2,85 | 8 |
Seals
- Fluorocarbon (FPM)
Type | SPC 203 | SPC 205 |
Max. working pressure (bar) | 100 | 100 |
Max. operating temperature (°C) | 100° | 100° |
Max. flow per socket (l/mn) | 2,85 | 8 |