Stäubli

Stäubli

MULTI SPC

Picture of Multi SPC
Multi SPC

Centralised supply of :

  • Hydraulic control of valve gate cylinders and cloture of sequential injection nozzles.
  • Ejection cylinders.
  • Core-pull cylinders.

 

Performance

  • Optimal flow for a reduced outside diameter
  • Excellent pressure resistance

Non-spill clean- break without spillage

The clean-break design of teh SPC prevents any pollution to the working environment and the circuits.

Safety

  • Connection in one position only :
    no misconnection caused by inversion of circuits
  • Robust ball locking
  • Safety locking via removable handle

Additional safety options

A keying system prevents any error of connection where several plates are used on the same tool :

  • SPC 03 : 3 possibilities
  • SPC 05 : 4 possibilities

Option of proximity switch on both models.

Easy connection and disconnection

Manual locking by 1/4 turn lever for a quick and safe lock

Compact

0 interface for a reduced space envelope
Minimum space requirement for sockets installed in pockets

Robust

All components (plugs, sockets and locking systems) are completely built in and there is therefore no risk of damage when handled.

Visual identification of circuits

Circuit identification is engraved on both fixed and moving plates.

The range

In this range which has been designed for sequential injection, you can select the multi-coupling best suited to your configuration.

  • 2 models as standard
    SPC 203 : flow to 2,85 l/mn per socket
    SPC 205 : flow to 8 l/mn per socket
  • On each model
    there are 3 options for the fixed plate (on the mould) depending on the number of nozzles or circuits to be supplied : 4, 8 or 12 plugs (2, 4 or 6 circuits).

Connection of circuits via rigid tube on teh side or directly to the underside of the fixed plate.

Options

Proximity detection

  • 1 proximity detector PNP - M8 x 1
  • 1 connector M12 + 5 m of 3 wire cable

Keying kit

  • SPC 203 (3 possibilities)
  • SPC 205 (4 possibilities)

Parking plate

to park moving plates SPC 203 and SPC 205