Content
Technical characteristics
Type | RMP 48 | RMP 78 |
Number of couplings | 4 or 6 | 4 or 6 |
Number of circuits | 2 or 3 | 2 or 3 |
Passage diameter (mm) | 8 | 8 |
Shut-off | double | double |
Max. working pressure (bar) | 160 on 3 circuits | 160 on 3 circuits |
Type | RMP 48 | RMP 78 |
Number of couplings | 4 or 6 | 4 or 6 |
Number of circuits | 2 or 3 | 2 or 3 |
Passage diameter (mm) | 8 | 8 |
Shut-off | double | double |
Max. working pressure (bar) | 160 on 3 circuits | 160 on 3 circuits |