MULTI RMI

Picture of Multi RMI
Multi RMI

Temperature control circuits.
Semi-automatic lock multi-coupling plates incorporating, within compact overall dimensions.

 

Quick locking system

Fool-proof connection

4 diameters : 6 - 9 - 12 or 16 mm
4 diameters : 6 - 9 - 12 or 16 mm

The two halves plates can only be connected together inone position : any cross connection is impossible.

 

Large choice of seals are suitable for both hot and cold fluids

Large choice of coupling sizes according to your flow requirements

http://www.staubli.com