Content
Operational on all fronts
- A range of possibilities in terms of connections, diameters, flow rates, plugging, types of locking, all on one plate;
- Several energy sources can be connected simultaneously, without risk of errors or impact on performance in terms of flow-rate and tightness.
With our multi-connector plates, your connections will be tenfold!
Ø (mm): 06 - 9 - 12 - 16 |
Number of couplings (circuits): 06 (3) - 12 (8) - 20 (10) - 12 (6) |
Ø (mm): 8 |
Number of couplings (circuits): 4 or 6 (2 or 3) - 4 or 6 (2 or 3) |
Max. flow per socket (l/mn): 2.85 - 8 |
Number of sockets/plugs (circuits): 12/12 (6) - 12/8 (4) - 12/4 (2) |
Simple and cost-effective solutions. Stäubli is able to provide you with the most suitable designs for your applications. |
Simultaneous energy connection
|