Stäubli

Stäubli

Technical characteristics

Ø (mm)

04

06

08

12

15

20

25

37

50

75

Max working pressure (bar) :

Standard

-

-

-

-

-

-

16

16

16

16

IA version

160

160

160

160

160

160

-

-

-

-

IB version

500

500

500

250

250

250

250

-

-

-

Range

  • Ø 04 - 06 - 08 - 12 - 15 - 20 - 25 - 37 - 50 - 75 mm
  • Ø 04 à 12 on MP version

Material

  • 3 versions, depending on diameter of flow, for low, medium or high pressure
  • standard - Ø 25 to 75 mm :
    18/ 9 stainless steel and brass with surface treatment
  • IA - Ø 04 to 20 mm :
    high resistance stainless steel and stainless steel with 17% chrome content
  • IB - Ø 04 to 25 mm :
    high resistance stainless steel and 18/9 stainless steel

Seals

  • Nitrile (NBR) as standard      
  • Fluorocarbon (FPM), Ethylene-Propylene (EPDM)
    or Perfluoroelastomer (FFKM) as option