Content
Technical characteristics
Type | SPC 03 | SPC 05 | SPC 08 |
Nominal bore (mm) | 3 | 5 | 8 |
Max. working pressure (bar) | 450 | 300 | 250 |
Operating temperatures * (°C) |
|
|
|
Connection force (N) | 45 | 60 | 90 |
Connection stroke (mm) | x1 = 12 | x1 = 17,5 | x1 = 20,5 |
Repulsion cross section (mm²) | 0,30 | 0,85 | 1,77 |
Volume of air introduced** | 0,002 | 0,025 | 0,055 |
Spillage** | 0,002 | 0,015 | 0,026 |
Volume of liquid displaced (cm³) |
|
|
|
Poids (g) |
|
|
|
Type | SPC 12 | SPC 20 |
Nominal bore (mm) | 12 | 20 |
Max. working pressure (bar) | 160 | 160 |
Operating temperatures * (°C) |
|
|
Connection force (N) | 160 | 286 |
Connection stroke (mm) | x1 = 28 | x1 = 40 |
Repulsion cross section (mm²) | 3,60 | 9,60 |
Volume of air introduced** | 0,063 | 0,092 |
Spillage** | 0,038 | 0,092 |
Volume of liquid displaced (cm³) |
|
|
Poids (g) |
|
|
* For temperatures outside this range, please consult us
** These are not cumulative values : they decrease with the number of cycles.
Connection stroke
Materials
- high resistance stainless steel
Seals
- Nitrile (NBR) as standard
- Fluorocarbon (FPM)
- Ethylene-Propylene (EPDM)