Content
Technical characteristics
Max. working pressure depends on diameter of flow and construction
- standard and IA : 50 bar
- IA / HP : depends on diameter, only available with RMA range
Ø (mm) | 03 | 06 | 08 | 11 | 09 |
Max. working pressure (bar) : | 400 | 450 | 400 | 350 | 300 |
- IA / W : 0,003 torr
Range
- 5 sizes of couplings : Ø 03, 06, 08, 11 and 19 mm
- Alternative materials depending on the application :
standard : for compressed air, gases, oils and hydrocarbons...
IA : for air, water and oil...
IA / HP : for high pressure liquids and gases...
IA / W : for primary vacuum to 10-3 torr - 7 seal options
- 3 shut-off options : single, double or unvalved
Materials
- standard :
mostly stainless steel with 17% chrome content
socket back adaptor in steel treated against corrosion - IA :
mostly stainless steel with 17% chrome content - IA / HP :
stainless steel with 17% chrome content and AISI 316L stainless steel
(only available with RMA range) - IA / W :
internal components AISI 316L stainless steel
Seals
- Nitrile (NBR) as standard
- as option :
Fluorocarbon (FPM)
Ethylene - Propylene (EPDM)
Perfluoroelastomer (FFKM)
Fluorosilicon (FMQ)
Chloroprene (CR)