Content
Range
- 3 sizes of housing with straight or orientable 90° cable ports
- inserts : 2 x 70 pins + earth - pin diameters : 1.5 mm to 6 mm as standard
- Pins :
thermocouple type K (Chromel / Alumel)
thermocouple type N (Nisil / Nicrosil)
for coaxial cable
for fibre optics - insert with single pin power cable
Materials
- housing :
aluminium with O ring sealing - inserts :
NBR synthetic rubber insulating support - silicon : on request - pins :
silverplated alloy CuZn as standard - goldplated pins on request
smooth pins - sockets with laminar contacts
crimped or welded wire connections
Norms
- housings protected to IP 67 according to norm NFC 20.010 - CEI 529
- connection of wire looms :
threadings according to norm NFC 68 190