Content
CONNECTORS REA REP

- REA / REP
Electrical
- power circuits
- data circuits
- control circuits
- measurement
Modular design
wide range of sizes of housings, inserts and number/types of pins
Safety
- No risks of misconections :
housings are indexed on plates and inserts are indexed within housings to avoid connection errors. - Housing protected
against dust and liquid splashes. - Inserts with earth incorporated
- Housings with attachment screw for earth wire
Reliability
Excellent resistance to temperature and vibration of crimped contacts.
Ease of maintenance
- Housings are installed and removed via the rear of the plates for easier replacement of complete pre-cabled housings.
- Individual replacement of crimped pins.
- Assembly and disassembly of inserts via the rear of the housing by simply unscrewing the back adaptor : no need to disassemble the housing.
- Captive back adaptor fixing screws.