Stäubli

Stäubli

CONNECTORS REA REP

Picture of REA / REP
REA / REP

Electrical

  • power circuits
  • data circuits
  • control circuits
  • measurement

 

Modular design

wide range of sizes of housings, inserts and number/types of pins

Safety

  • No risks of misconections :
    housings are indexed on plates and inserts are indexed within housings to avoid connection errors.
  • Housing protected
    against dust and liquid splashes.
  • Inserts with earth incorporated
  • Housings with attachment screw for earth wire

Reliability

Excellent resistance to temperature and vibration of crimped contacts.

Ease of maintenance

  • Housings are installed and removed via the rear of the plates for easier replacement of complete pre-cabled housings.
  • Individual replacement of crimped pins.
  • Assembly and disassembly of inserts via the rear of the housing by simply unscrewing the back adaptor : no need to disassemble the housing.
  • Captive back adaptor fixing screws.