MANUAL CONNECTION AND LOCKING SYSTEMS

Push button

For smaller dimensioned plates and
low pressure applications

  • Connection by simply pushing plates together
  • Disconnection by pushing the button

Lever

 
  • Rack mechanism
    for medium sized plates and
    high pressure applications
    • robust design
    • balanced connection forces
  • Ball lock
    for small or medium sized plates and low or high pressure applications
    • robust locking with a large number of locking balls
    • connection and disconnection via a simple rotation movement of a lever
    • optional safety feature which prevents accidental unlocking :
      • via a double movement of the locking lever or
      • via removal of the handle, once locked

Srew lock

for large plates and large bore couplings, in cases where connection forces are significant high pressure applications

  • may be used for manual connection of multi-coupling plates (eg on mould pre-heat stations) onto automatic plates
  • safety locking via irreversible screw thread
  • quick-screw thread

Handle

  • Toggle clamp locking
    for small and medium sized plates and high pressure applications
    • anti-accidental unlocking safety feature via toggles making accidental unlocking impossible
    • simple and very robust design
http://www.staubli.com