Content
MANUAL CONNECTION AND LOCKING SYSTEMS
Push button
For smaller dimensioned plates and
low pressure applications
- Connection by simply pushing plates together
- Disconnection by pushing the button
Lever
- Rack mechanism
for medium sized plates and
high pressure applications- robust design
- balanced connection forces
- Ball lock
for small or medium sized plates and low or high pressure applications- robust locking with a large number of locking balls
- connection and disconnection via a simple rotation movement of a lever
- optional safety feature which prevents accidental unlocking :
- via a double movement of the locking lever or
- via removal of the handle, once locked
Srew lock
for large plates and large bore couplings, in cases where connection forces are significant high pressure applications
- may be used for manual connection of multi-coupling plates (eg on mould pre-heat stations) onto automatic plates
- safety locking via irreversible screw thread
- quick-screw thread
Handle
- Toggle clamp locking
for small and medium sized plates and high pressure applications- anti-accidental unlocking safety feature via toggles making accidental unlocking impossible
- simple and very robust design