SAUTOMATIC CONNECTION AND LOCKING SYSTEMS

Connection systems

 
  • Guiding units fitted with pneumatic or hydraulic cylinder
    for medium sized plates
    Unit fitted with :
    • pneumatic cylinder for low pressure applications
    • hydraulic cylinder for medium or high pressure applications
    ensures guiding and forward movement of plates
    • automatic connection
    • monitoring of connected and disconnected positions via proximity switch
  • "Pulling system" - connection spindle
    for large sized plates and high pressure applications
    • allows easy lead-in of fixed and moving plates (test benches, filling of tanks)

Locking systems

 
  • By bolt
    for medium and large sized plates and high pressure applications   
    Ensures a mechanical locking of the plates at limit stop
    • unlocking by pneumatic or hydraulic control
    • monitoring of locked and unlocked positions via proximity switch


  • By locking jaw
    For small, medium and large sized plates and high pressure applications
    • particularly suited to demanding environmental conditions

Locking and connection system

 
  • Screw lock
    for large sized plates and high pressure applications
    ensures guiding and locking of plates
    • 2 versions, depending on connection length
    • patented double irreversible screw-lock system which removes forces acting on customer-side support brackets by absorption of connection forces
    • monitoring of connected and disconnected positions via proximity switch
  • Integrated locking
    for medium sized plates and low to medium pressure applications
    Ensures the mechanical locking of plates as well as their connection and disconnection
    • locking by simply pushing the plates together
    • unlocking, connection and disconnection via pneumatic or hydraulic control
http://www.staubli.com