Stäubli

Stäubli

MULTI-CONNECTION RANGE MCS - COMPONENT GUIDE

MCS
MCS

STÄUBLI are experts in industrial connection and are always developing their know-how in all industrial sectors : Automotive, Engineering, Aeronautics, Plastics, Railways, Off Shore, Nuclear, Iron and Steel...
A precise specification is established in conjunction with you, the customer, to define the unique parameters of your application :

  • type of fluid,
  • pressure,
  • temperature,
  • flow,
  • type of valving (single shut-off, double shut-off or unvalved),
  • type of fitting,
  • non-spill requirements,
  • electrical connector requirements :
    amperage, voltage, number of pins,
  • Consideration of environmental constraints such as :
    temperature, particular climatic conditions, marine environment...
  • frequency of connection / disconnection
  • Space envelope available...
  • Time saving
    Quick and simultaneous connection of all services : pneumatics, liquids, gases, hydraulics and electric
  • Safety
    Connection in one position only : no possibility of mistakes caused by circuit inversion.
    Automatic locking of plates.
    Seals suited to the fluid and to the application.
  • Reliability
    Our multi-couplings are designed for a large number of connections and disconnections
  • Innovation and performance
    Our desire to innovate combined with our experience of connections in industrial applications allow us continually to develop our multi-coupling ranges to meet your expectations and new technological requirements
  • Guiding pins remove any misalignments
    • pre-guiding of the plates to align correctly
    • precise guiding of the plates before coupling connection
    • operation of mechanical end stop
    • various alternative shapes and lengths of guide pins, depending on the positioning errors of the plates to be connected
  • Floatibility components ensure removal of misalignments :
    • mechanical elastic device (spring or spring washers)
    • elastic device incorporating rubber washers (elastic bushes)