Technical characteristics

Type

SPX 06

SPX 08

SPX 12

SPX 16

Flow diameter (mm)

06

08

12

16

Maxi working pressure (bar)

450

450

350

350

Working temperature (°C)
with Nitril seals JN
with Fluorocarbone seals JV


-20° to +100°
-10° to +150°


-20° to +100°
-10° to +150°


-20° to +100°
-10° to +150°


-20° to +100°
-10° to +150°

Working temperature (°C)
with chloroprene protective dust cap (CR)

-20° to +100°

-20° to +100°

-20° to +100°

-20° to +100°

Shut-off

double

double

double

double

Construction

  • Socket and plug body, socket sleeve and locking balls : high resistance stainless steel.     
  • Other parts : high resistance treated structural steel and free cutting treated steel.
  • Protective dust cap : Chloropren (CR)

Seals

  • Standard : Nitrile (NBR)     
  • Option : Fluorocarbon (FPM)
http://www.staubli.com