Technical characteristics

Type

RMI 06

RMI 09

RMI 12

RMI 16

Flow Ø (mm)

6

9

12

16

Max working pressure (bar)
- Fluorocarbon (FPM) seals
   +15° to +200°C
   +15° to +150°C
- Ethylene-propylene (EPDM) seals
   -20° to +150°C 
- Nitrile (NBR) seals
   -15° to +100°C

  
 
10
16 
    
16  
 
16

  
 
10
16 
    
16  
 
16

  
 
10
16 
    
16  
 
16

  
 
10
16 
    
16  
 
16

Cross section (mm²)

28,20

63,60

113

201

Shut-off

double or
single

double or
single

 double or
single

 double or
single

Type

RMI 20

RMI 25

Flow Ø (mm)

20

25

Max working pressure (bar)
- Fluorocarbon (FPM) seals
   +10° to +200°C
   - Ethylene-propylene (EPDM) seals
   -20° to +150°C 
- Nitrile (NBR) seals
   -15° to +100°C

  
 
16 
    
16  
 
16

  
 
16 
    
16  
 
16

Cross section (mm²)

314

491

Shut-off

double or
single

double or
single

other conditions of use: consult us
Note: never use EPDM (JE) seals with fluids of mineral origin (oil, fat etc…).  

Construction

  • Main part in brass
  • Coupling release sleeve in stainless-steel  
  • RMI 16 plug body in hardened chromium steel
  • Spring and locking balls in stainless steel:
    - 6 locking balls for RMI 06, RMI 09, RMI 12
    - 8 locking balls for RMI 16
    - 10 locking balls for RMI 20
    - 12 locking balls for RMI 25
  • RMI 20 and 25 :
    Leak tight during connection
    Identification of the cold and hot water circuits by red or blue collars.

Seals

  • Fluorocarbon (FPM)
  • Ethylene-Propylene (EPDM)
  • Nitrile (NBR)
http://www.staubli.com