Content
Technical characteristics
Type | RMI 06 | RMI 09 | RMI 12 | RMI 16 |
Flow Ø (mm) | 6 | 9 | 12 | 16 |
Max working pressure (bar) | | | | |
Cross section (mm²) | 28,20 | 63,60 | 113 | 201 |
Shut-off | double or | double or | double or | double or |
Type | RMI 20 | RMI 25 |
Flow Ø (mm) | 20 | 25 |
Max working pressure (bar) | | |
Cross section (mm²) | 314 | 491 |
Shut-off | double or | double or |
other conditions of use: consult us
Note: never use EPDM (JE) seals with fluids of mineral origin (oil, fat etc…).
Construction
- Main part in brass
- Coupling release sleeve in stainless-steel
- RMI 16 plug body in hardened chromium steel
- Spring and locking balls in stainless steel:
- 6 locking balls for RMI 06, RMI 09, RMI 12
- 8 locking balls for RMI 16
- 10 locking balls for RMI 20
- 12 locking balls for RMI 25 - RMI 20 and 25 :
Leak tight during connection
Identification of the cold and hot water circuits by red or blue collars.
Seals
- Fluorocarbon (FPM)
- Ethylene-Propylene (EPDM)
- Nitrile (NBR)