Technical characteristics

Type

RMI 37/EA

Flow Ø (mm)

37

Cross section (mm²)

1075

Max. working pressure (bar)
(other pressures: consult us)

16

Working temperatures (°C):
- Fluorocarbon (FPM) seals
- Ethylene - Propylene (EPDM) seals
- Nitrile (NBR) seals


-10° to + 200°
-20° to +150°
-15° to +100°

Shut off

double

Construction

  • Brass   
  • Nickel plated brass    
  • Stainless steel 

Seals

  • Fluorocarbon (FPM)    
  • Ethylene-propylene (EPDM)    
  • Nitrile (NBR)

NOTE!
never use EPDM (JE) seals with fluids of mineral origin (oil, fat, etc...)

http://www.staubli.com