QUICK-RELEASE COUPLINGS RMI 37/EA

RMI 37/EA
RMI 37/EA
  • The ultimate way to connect your manifolds

 

Automatic connections

Just push to connect.

Safe and quick locking
Leak-tight during connection

Safe and quick locking

 

Leak-tight during connection

The long profile of the plug ensures an even more leak-free connection.

High flow

Shut-off valve design provides an optimum flow with minimum pressure drop.

Fittings

Socket

  • G 2 and NPT 2 female thread

Plug

  • G 2 and NPT 2 female thread
  • G 1 1/2, G 2, NPT 1 1/2 and NPT 2 male thread

Color coded circuit identification on both parts

http://www.staubli.com