Content
Technical characteristics
Type | MPX 06 | MPX 10 | MPX 12 | MPX 16 | MPX 19 | MPX 25 |
Nominal bore (mm) | 6 | 10 | 12 | 16 | 19 | 25 |
Maxi working | 315 | 250 | 250 | 250 | 250 | 200 |
Maxi working | -10° to +180° | -10° to +180° | -10° to +180° | -10° to +180° | -10° to +180° | -10° to +180° |
Shut-off | double | double | double | double | double | double |
Construction
- High tensil steel with anti-corrosion treatment.
Seals
- Fluorocarbon (FPM)