Content
QUICK-RELEASE COULINGS MPX

- MPX
Medium pressure hydraulics.
Quick connection of lines ensuring :
no contamination of hydraulic circuits and no pollution of environment, high performance, safety.
For many hydraulic applications including :
connections to machinery, injection moulding machinery, core pulling circuits.
Non spill, flush-face
The MPX avoids the introduction of air into the hydraulic circuits whilst assuring no pollution of the working area. Prior to connection the flush faces may be easily wiped to prevent contamination of the circuits.
Automatic connection
Automatic connection is achieved simply by pushing the plug into the socket.
Safety locking feature
A safety pin prevents accidental pulling back of the sleeve. To activate this safety feature a simple rotation of the sleeve after connection is required.
High tolerance to temperature and hydraulic fluid compatibility
The MPX couplings are equipped with Fluorocarbon (FPM) seals as standard giving:
- compatibility with the majority of hydraulic fluids
- wide range of operating temperatures.
Optimal flow
The MPX coupling ensures maximum efficiency of machinery and equipment thanks to excellent flow characteristics.
Complies to hydraulic standards
The MPX range is designed to comply with the standard ISO 1628.
In addition the MPX 10 complies to the standard ANSI/(NFPA) T3 20-15 required by the HMTA (Hydraulic Manufactured Association).