Stäubli

Stäubli

Technical characteristics

Type

CBI 06

Flow Ø (mm)

6

Max. working pressure (bar)

50

Operating temperature (°C)
- heat transfer mineral oils (FPM seals)
- heat transfer synthetic oils (FPM seals)
- cold or hot water, hydraulic and mineral oils (NBR seals)
- water glycol (EPDM* seals)
- hot water and steam (EPDM* seals)


-10° to +150°
-10° to +200°
-15° to +100°
-20° to +150°
-20° to +200°

Shut off

double

* This seals should not be used or come into contact with mineral fluids (oil, grease, etc...)

Construction

stainless steel material

Seals

  • Fluorocarbon seal (FPM) in standard    
  • Nitrile (NBR)    
  • Ethylene-propylene (EPDM)