Stäubli

Stäubli

STA: the new generation STÄUBLI BLOWGUN

Picture of a STA
STA

  • All types of air jet:
    safety, silent, precise
    powerful, progressive.
  • All industries:
    mechanical, electronics, automotive, plastics, laboratories, woodworking ...
  • Within manufacturing:
    clearing swarf or shavings
    cleaning parts or tooling.
    • Within assembly and quality control:
      drying, dust removal and cleaning of parts,
      cleaning assembly areas.

Innovation

  • Non scratch
    Not only the body of the blowgun but also the nozzle.
    Reduces your quality costs caused by damage to surfaces.
  • Ergonomic
    The STÄUBLI styling combines lightness and ease of operation.
    Minimises the risk of repetitive strain injury.
  • Strenght and "anti shock"
    The properties of the composite material gives maximum durability of the blowgun.
  • Efficient
    Integral nozzle is completely leak-tight assuring optimal performance.

Safety

  • 4 models
    SIL: Combines full strength air jet and low noise level.
    MIK: Creates air shield effect which protects the user by preventing shavings or dust blowing back.
    OSHA: Combines full strength air jet and safety: 2 side holes for exhaust automatically limit the outlet pressure in case of contact.
    ZEP: Direct and concentrated air jet.
  • These models are available in 2 versions:
    • to operate on line pressure
    • to limit on low safety pressure limited to 3 bar (2S3) or 1,5 bar (2S15)
  • 2S3 and 2S15 safeties
    The reduction of dynamic pressure is made with a system that cannot be bypassed.
    The 2S3 and 2S15 versions allow you to fit working stations with low pressure blowing whilst still using line pressure (6 bar).

Efficiency

Optimum power for a reduced consumption.

Ease of use

The blowgun provides the user with a very sensitive control of the air jet.
The direction of the air jet is aligned with the forearm to avoid unnecessary strain.