Technical characteristics

Typ

RCS 06

RCS 08

RCS 11

Nominal bore (mm)

5,5

8

11

Maxi working pressure (bar)

12

16

16

Cross section of bore (mm2)

23,75

50

95

Connection force at 6 bar (N)

90

98

125

Flow at 0,3 bar pressure drop (Nm3/h)

35

94

180

Shut-off

single

single

single

Construction

  • Steel couplings bodies (17% chromium content)     
  • Plug (13% chromium content hardened and precision ground)
  • Push button (13% hardened chromium content)

Seals

  • Nitrile (NBR)
http://www.staubli.com