Content
Technical characteristics
Type | RBE 03 |
Flow (mm) | 3 |
Max. working pressure (bar) | 50 |
Shut-off | single |
Construction
- Socket body in steel (17% chromium content)
- Plug in steel (13% chromium content hardened and precision ground)
- Large in-all-one steel push button (13% hardened chromium content and ground precision)
Seals
- Nitrile