QUICK-RELEASE COUPLINGS RBE 03

Picture of a RBE
RBE

Pneumatic systems.
Control machines.
Connection of small pneumatic tools.

 

Automatic quick-release coupling

Automatic connection by simple push of the plug. Press the button to disconnect.

 

Ergonomic

Small size, perfect cylinder, handy.

 

Long term seal tightness

A large and protected sealing device with 2 well-spaced bearing surfaces, which securely embeds the plug in the socket. Precise guiding on surfaces hardened and rectified. Lock with a high bearing surface: suitable technology to connect directly tools. Seals working in excellent conditions, surfaces protected and rectified.

 

Reliability

Especially for small pneumatic tools, RBE 03 is one more coupling which have the Stäubli technology which gives long-term durability with the lowest possible operating costs.

 

Compact size

Only Ø 16 mm outside diameter.

http://www.staubli.com