QUICK-RELEASE COUPLINGS MCR

Picture of a MCR
MCR

Control circuits for fluids and air driven logic simulators.
Pneumatic control.
For gasses and fluids and vacuum circuits.
Test unions for RMC multiple pneumatic connectors.

 

Automatic quick-release coupling

Can be coupled and uncoupled with one hand.

 

Single shut-off quick-release coupling

The socket’s valve closes automatically upon disconnection.

Use in confined spaces

The micro-coupling is easy to place in the most confined areas; pneumatic simulator, teaching test bench, logic equipment. The only location constraint is the external diameter of the mated couplings. Operations are made automatically by simply pushing or pulling on the plug.

Air-tightness

The unique design of the automatic micro-coupling ensures perfect air-tightness by means of an O-ring.

Reliability

http://www.staubli.com