CONNECTION UNIT HJP 08-09-11

Picture of a HJP connection unit
HJP connection unit

Connection unit for all your applications.

 

Excellent plastic memory

Long reach without permanent distortion.
Complete return to initial position after extension : the work area is always clear.

 

Ease of operation

Great extension capability and low pull tension even at low temperature preventing operator fatigue.

 

Large range

Wide choice of working lengths.

 

Compact

Reduced helicoil hose diameter and long straight tails facilitate access to blow down point.

 

High resistance hose

Hose highly resistant to external attack e.g oil, grease, knocks, ...
Excellent resistance to pressure.
Protected ends via anti-bend spring protectors preventing hose from kinking.

http://www.staubli.com