Stäubli

Stäubli

Technical characteristics

Type

HJP 08

HJP 09

HJP 11

Hose Ø (mm)

8 x 12

9 x 13

11 x 16

Working lenghts (mm)

2000 - 3000 - 6000 - 7500

2000 - 3000 - 6000 - 7500

7500

Max. working temperature (°C)

-20° to +40°

-20° to +40°

-20° to +40°

Max. working pressure (bar)

10

10

10

Construction

  • Polyurethane hose