BLOWING UNIT HJP 05-06

Picture of a HJP blowing unit
HJP blowing unit

Blowing unit for any type of industry.

 

Excellent hose recovery

Complet return to initial state after hose extension ensuring the work station is always tidy.

 

Ease of operation

Long extension and long pull force even at low temperature preventing operator fatigue.

 

Good range

Long reach without permanent distortion.

 

Compact

Compact helicoil hose diameter with long straight tails facilitate access to blow down point.

 

Robust design

Hose is highly resistant to external attack from oil / grease and excellent resistance to pressure.
Ends protected with anti-bend springs to prevent hose from kinking.

4 nozzle types
http://www.staubli.com