Content
Technical characteristics
Type | HJP 05 | HJP 06 |
Hose Ø (mm) | 5 x 8 | 6,5 x 10 |
Working lenghts (mm) | 1500 - 3000 | 2500 - 5000 |
Max. working temperature (°C) | -20° to +30° | -20° to +30° |
Max. working pressure (bar) | 10 | 10 |
Construction
- Polyurethane hose
Type | HJP 05 | HJP 06 |
Hose Ø (mm) | 5 x 8 | 6,5 x 10 |
Working lenghts (mm) | 1500 - 3000 | 2500 - 5000 |
Max. working temperature (°C) | -20° to +30° | -20° to +30° |
Max. working pressure (bar) | 10 | 10 |