Content
BLOWING UNIT HJP 05-06

- HJP blowing unit
Blowing unit for any type of industry.
Excellent hose recovery
Complet return to initial state after hose extension ensuring the work station is always tidy.
Ease of operation
Long extension and long pull force even at low temperature preventing operator fatigue.
Good range
Long reach without permanent distortion.
Compact
Compact helicoil hose diameter with long straight tails facilitate access to blow down point.
Robust design
Hose is highly resistant to external attack from oil / grease and excellent resistance to pressure.
Ends protected with anti-bend springs to prevent hose from kinking.

- 4 nozzle types