QUICK-RELEASE ERS

Picture of a ERS
ERS

Connecting of air tools, blowguns, air automation equipment.
Paint and body shop.
Automotive and aircraft assembly lines.
Any type of industry in contact with finished products (i.e. furniture, appliances, computers, cars).

 

Non scratch finished surfaces

Perfect single cylinder construction of high impact composite with no external metallic parts. Special non scratching clamping system including stress relief

 

Light weight

The 6 mm coupling weight only 125 g and the 8 mm coupling only 140 g. These characteristics, highly appreciated by the operators on the assembly lines, help to prevent carpal tunnel problems.

 

Fully automatic

Thanks to the patented safety push-button, it can be connected and disconnected with one
hand, for quick and effortless changing.

 

Long lasting airtightness

Firm embedding of plug into socket and long guide path for the connecting plug on hardened and ground bearing surfaces provide long life and reliable airtightness.

http://www.staubli.com