Content
Technical characteristics
Type | ADS 11 | ADS 19 |
Flow Ø (mm) | 11 | 19 |
Max. working pressure (bar) | 15 | 10 |
Shut-off | direct-flow | direct-flow |
Construction
- Socket body in stainless stee
- Chromium alloy steel plug, heat treated and ground
- Large integral heat treated steel locking button
Seals
- Nitrile (NBR)
- Chromium alloy steel plug, heat treated and ground
- Large integral heat treated steel locking button