Content
Technical characteristics
Type | RVS 33 |
Flow Ø (mm) | 33 |
Max. working pressure (bar) | 16 |
Shut-off | full-flow |
Operating teperature (°C) | -15° to +70° |
Construction
- Socket in chromium brass
- Plug in stainless steel high resistance
Type | RVS 33 |
Flow Ø (mm) | 33 |
Max. working pressure (bar) | 16 |
Shut-off | full-flow |
Operating teperature (°C) | -15° to +70° |