Content
QUICK-RELEASE COUPLINGS RVS

- RVS
Connection points on piping for the installation of large Ø flexible hose.
Supplying distribution pipe ends and manifolds. Supplying large pneumatic tool.
Coupling with integrated safety valve
Venting downstream
Free flow
RVS design feature a spherical valve which offers direct air flow under full bore conditions when connected.
Connection under zero pressure
The plug locking is independent of the opening of the valve and therefore free of pressure.
Safe disconnection
The hose whip affect from the downstream is totally avoided.
As soon as the control handle is turned, the internal valve shuts-off all input and decompresses the downstrean line.
Further safety feature
A safety device prevents the pressurized socket from opening as long as the plug is not connected.