Content
QUICK-RELEASE COUPLINGS RCS

- RCS
For all compressed air lines.
Ring main drops.
Connecting of air tools, blowguns, air automation equipment.
Hose extensions.
Anti-hose whip safety
- 1st impulse : decompression.
Automatic decompression of the drownstream flexible hose without plug disconnection ensures :- user safety
- protection of product
- 2nd impulse : release.
The plug with its vented hose may now be removed safely without any risk to the user.
Total operating safety
The impossibility of interconnection with the standard RBE 11 coupling makes it a 6th security key.
- Decompression is both automatic and instantaneous.
- It is not impossible to open the compressed air circuit unless
the plug is in the locked-in position.
Reliability
- The RCS safety device is integrated into its monobloc locking mechanism.
- Its protected technology ensures a long working life for the lowest operating cost.
- Long lasting leak-tightness :
A result of STÄUBLI technology, build quality and quality control applied to the full STÄUBLI couplings range.
Standardization
- Plugs conform to ISO 6150 series C profile.
- Automatic safety conforms to anti hose-whip stipulations of ISO 4414.
Automatic, easy to handle, compact
- The volume to weight to flow ratio of the RCS range is optimal.
This range is specifically designed to meet pneumatic tool output requirements and the user friendly needs of the production line.
- The 3 models of teh range are very easu to connect and disconnect at ring main pressure.
- The blue ring integrated into RCS 08 and RCS 11 models permits easy circuit identification.
Efficient
- Excellent flow :
30% more on model RCS 08
20% more on modell RCS 11
- Withstands working pressure up to :
12 bar for RCS 06
16 bar for RCS 11
(i.e., at teh minimum, the double standard compressed air line pressure).
New generation 360° socket :
- Even easier to handle for even more freedom of movement
- Thanks to the 360° and 90° double swivel action, the new revolution STÄUBLI couplings follow your every movement.
- Made of aluminium and using air-tight ball bearings, it is light and very flexible.
- Manipulated without much effort, the risk of Musculoskeletal Diseases is reduced considerably.
- Choose reliability and safety
- Built to last, the revolution STÄUBLI socket guarantees long term reliability.
- Its design eliminates all risk of fold, break or rolling of the hose.
- The anti-hose whip safety device eliminates the risk of dangerous whip-lash when disconnecting.
- The performance seen from all angles
Designed for maximum efficiency the revolution STÄUBLI is unique. Performance is greatly enhanced by incorporating the swivel directly in the socket thus creating:- excellent air-flow
- perfect leak-tightness
- very compact assembly