Content
Technical characteristics
Type | MRA 04 |
Flow Ø (mm) | 4 |
Max. working pressure (bar) | 50 |
Operating temperature (°C) | +100°C maxi |
Shut-off | single or double |
Construction
- Plug in stainless 18/09
- Socket in nickel plated brass or stainless steel 18/09
Seals
- Nitrile (NBR)