Content
CONNECTION UNIT HJP 08-09-11

- HJP connection unit
Connection unit for all your applications.
Excellent plastic memory
Long reach without permanent distortion.
Complete return to initial position after extension : the work area is always clear.
Ease of operation
Great extension capability and low pull tension even at low temperature preventing operator fatigue.
Large range
Wide choice of working lengths.
Compact
Reduced helicoil hose diameter and long straight tails facilitate access to blow down point.
High resistance hose
Hose highly resistant to external attack e.g oil, grease, knocks, ...
Excellent resistance to pressure.
Protected ends via anti-bend spring protectors preventing hose from kinking.