Content
Excellent safety and performance
- Optimum tightness as a result of the chosen materials and an adapted design
- Safety at all levels, both during operation and when disconnecting.
- Excellent guaranteed flow rate in all your compressed-air circuits.
- Handiness thanks to an ergonomic design and light materials.
With STÄUBLI, safety and performance are in the air.
Ø (mm): 06 - 08 - 11 |
Max. working pressure (bar): 16 |
Ø (mm): 02 |
Max. working pressure (bar): 10 |
Ø (mm): 03 |
Max. working pressure (bar): 50 |
Ø (mm): 04 |
Max. working pressure (bar): 15 |
Ø (mm) : 06 - 08 |
Max. working pressure (bar) : 12 |
Ø (mm): 11 - 19 |
Max. working pressure (bar): 15 |
Ø (mm): 33 |
Max. working pressure (bar): 16 |
Ø (mm): 5x8 - 6,5x10 |
Max. working pressure (bar): 10 |
Ø (mm): 8x12 - 9x13 - 11x16 |
Max. working pressure (bar): 10 |
Consumption at 6 bar (Nm³/H): 27 - 12 - 13 - 15 |
Max. noise level (dBA): 90 |