Stäubli

Stäubli

Technical characteristics

Type

TQR 10

TQR 13

TQR 19

Inside Ø (mm)

10

13

19

Outside Ø (mm)

16

20

28

Maxi working pressure at 20° (bar)

10

10

10

Working temperature (°C)

-20° to +60°

-20° to +60°

-20° to +60°

Bend radius (mm)

50

70

60

Weight per meter (g)

160

230

420

Female threaded swivel with 60° cone seat.

3/8" BSP

1/2" BSP

3/4" BSP

Construction

  • Inside tube : PVC
  • Reinforcement : textile braid
  • Outside layer : PVC which may be decontaminated
  • Colour : blue (RAL 5015)
  • Hose : fitted each end with a swaged fitting in 316 L stainless steel with traceability