TQR HOSE

Picture of a TQR
TQR

For the air supply to breathing air equipment such as masks, half suits and suits.
Supply of air between the T-off points on the main and the distributor pigs.
Chemical industry, pharmaceutical industry, nuclear industry and asbestos removal work.
Asbestos removal sites.
Other industries.

 

Hoses that may be decontamined

After use in contamined areas and particularly recommended for nuclear applications.

Easy to identify

Coloured blue

Modular design

  • 3 diameters : Ø 10 - 13 - 19 mm
  • choice of different working lenghts

Resistant to heat

To norm

Easy to handle

  • light-weight
  • flexible

Anti-static

25 000 ohms, to norm

http://www.staubli.com