Content
Technical characteristics
Type | HQR |
Nominal bore (mm) | 9 |
Working temperature (°C) | -20° to +30° |
Max. working pressure (bar) | 10 |
Total working lenght (m) | 7 |
Weight of helicoil hose equipped | 1040 |
Construction
- Hose : Polyurethane
- Fitted with :
either 3/8" BSP female fitting each end
or 3/8" BSP female fitting on inlet and AQR 06 socket on outlet
or AQR 08 plug on inlet and AQR 06 socket on outlet