Stäubli

Stäubli

Technical characteristics

Type

EQR

Nominal bore of hose (mm)

13 or 19

Working lenght (m)

18

Colour of hose

blue

Working pressure (bar)

10

Working temperature (°C)

-20° to +60°

Weight (kg)

automatic reel :
- without swivel support or hose : around 26 kg
- with swivel support, without hose : around 29 kg

manual reel :
- without swivel support or hose : around 17 kg
- with swivel support, without hose : around 20 kg

Supply sleeve adjustable lenght

2 m of TQR 19

Outlet

either 20 m of TQR 13 (1/2" BSPF swivel port with 60° cone seat)
soit 20 m de TQR 19 (3/4" BSPF swivel port with 60° cone seat)